??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BSW 813-495-X64-WA-06L3
HELP_VARIABLE
Company
Balluff
Description
BSW 813 - With Safety Switching Elements
Bill of material
BALLUFF BSW 813-495-X64-WA-06L3
TC
Product identifier
BSW 813-495-X64-WA-06L3
BAUFORM
Rotary cam switch
AUS
Equipment
ANS
No. of switch positions
WEL
Shaft ends Ø20 mm
mm
ANB
Drive type
A
185 mm
B
165 mm
C
259 mm
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.